IESNA:LM-63-2002
[TEST]P945310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-750-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6118
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
853.5 786.8 741.3 702.8 671.8 662.1 684.6 736.6 820.6 934.7
1076.9 1243 1421.6 1631.5 1839.6 2019.4 2161.4 2276.7 2356.3 2427.4
2433.7 2282.3 1771.6 1525.9 1371.5 1206 1041.8 858.8 619.8 293
156.4 105.9 84 64.5 39.5 20.1 0
853.5 786.5 741.3 705.3 674.6 664.9 688.1 737.9 818.4 932.2
1073.5 1240.2 1429.7 1645.6 1855.6 2040.7 2194 2304.9 2386.3 2461.5
2463.1 2328.7 1839.6 1555.7 1396.2 1229.5 1061.9 875.5 632.6 304.6
166.4 113.7 92.1 73.6 49.2 28.2 0
853.5 790.5 746 709.4 679.6 667.7 685.9 732.9 808.1 911.5
1043.1 1207.3 1371.5 1575.4 1797.3 2010.7 2191.8 2329.3 2439 2529.8
2569 2513.6 2350.9 1866.2 1579.8 1396.5 1222 1026.8 789 488.2
280.4 173.6 142.3 119.7 94 47.6 0
853.5 791.8 751.1 719.1 687.5 673.7 684.3 718.2 778.9 865.4
980.4 1124.5 1282.5 1462.6 1672.6 1902.2 2124.1 2325.9 2495.7 2619.8
2696.5 2694.3 2610.4 2457.5 2219.6 1853.4 1557.3 1313.8 1039 674.6
370 222.2 150.4 109 69.6 25.4 0
853.5 799.3 760.8 730.4 704.4 689.3 692.5 716.9 762.3 828.5
923.1 1041.8 1177.8 1319.8 1508.1 1709.5 1947 2194.9 2433.3 2635.8
2779.6 2845.7 2822.2 2715 2574 2393.5 2164.2 1885.3 1535.3 1084.4
572.8 261.6 126.6 68.9 38.9 17.5 0
853.5 804.6 771.4 745.7 725.7 714.4 715.3 729.1 759.8 804
862.6 942.8 1047.5 1161.2 1295.3 1457 1653.1 1875.9 2114.4 2353.8
2583.7 2776.1 2900.5 2932.8 2881.7 2796.8 2711.9 2595.6 2395.7 2006.6
1375.5 653 235.9 96.8 44.2 10.3 0
853.5 814.7 786.8 769.2 756.4 751.1 753.6 765.5 785.8 815.3
855.4 905.2 972.3 1056.9 1145.2 1260.5 1406.9 1578.9 1776 1991.9
2223.7 2454 2673 2857.9 3000.8 3091 3137.7 3160.9 3151.5 2961.3
2423.3 1557.6 643.6 187.4 63.6 16.9 0
853.5 825.3 805.3 795.6 790.2 792.7 801.8 814.4 833.2 857.6
889.9 927.8 974.5 1039.6 1114.5 1202.6 1311.3 1452.6 1620.2 1815.4
2034.5 2262.3 2504.5 2749.2 2977.3 3187.8 3369.9 3513.1 3614.6 3534.1
3044.3 2107.8 975.7 308.6 85.9 16.9 0
853.5 839.1 829.1 826.9 832.2 845.1 861 881.1 901.8 925
953.5 983.2 1021.8 1077.9 1152.4 1244.2 1358.3 1488.3 1652.8 1845.2
2062.4 2293.6 2544.6 2813.7 3088.8 3370.8 3631.8 3859 3976.8 3857.1
3238.9 2027.9 700.9 179.5 54.8 14.4 0
853.5 840.7 832.8 832.8 841.6 854.5 874.5 895.8 917.4 942.5
969.8 1001.7 1038.4 1091.6 1167.5 1263 1378.7 1511.8 1688.2 1881.9
2101.5 2340.6 2593.8 2867.6 3153.1 3441 3704.5 3921.4 4026.6 3832.4
3118.6 1829.2 560.6 136.6 45.7 12.5 0
853.5 849.1 853.8 866.7 885.5 911.2 942.8 974.8 1009.2 1042.8
1077.9 1117.3 1165.3 1225.8 1306 1413.8 1544.4 1691.4 1866.5 2042.3
2230.6 2425.5 2621.7 2829.1 3041.2 3241.1 3407.2 3489.3 3427.2 3047.5
2252.2 1128 320.9 77.7 27.9 7.2 0
853.5 856.7 866.7 885.2 911.2 943.4 982.6 1023 1062.5 1104.2
1146.8 1187.8 1234.2 1286.5 1351.7 1436.3 1538.1 1651.3 1770 1888.8
2021 2152.3 2283.3 2423 2565.3 2692.8 2776.4 2773 2643.9 2267.6
1619.9 827.5 269.2 85.9 34.2 12.5 0
853.5 862.9 878.3 903.6 935.6 974.5 1018.3 1061.3 1100.4 1138
1169.7 1197.9 1222.9 1244.6 1274.9 1316 1376.2 1439.1 1504 1563.5
1616.8 1658.2 1685.1 1700.5 1723 1730.8 1697 1600.5 1410 1103.6
698.4 333.7 123.1 53 31.6 12.5 0
853.5 873.6 898.9 932.5 971 1009.2 1045 1073.5 1090.4 1093.8
1084.8 1065 1027.1 966.9 889.9 799.6 712.8 639.8 590 559.9
546.5 536.4 525.5 512 494.4 473.4 436.8 379.4 306.8 222.8
151 100 63 41 24.1 6.6 0
853.5 883.6 918.4 951.9 984.5 1008.6 1023.7 1019 992 940
864.8 771.7 667.1 570.3 502.3 458.1 423.9 398.2 378.5 363.8
353.1 342.5 328.4 312.7 293.6 275.4 254.7 228.1 197.1 160.7
123.5 90.2 61.4 39.5 22.2 4.7 0
853.5 891.4 930.6 961 978.8 980.7 962.6 916.8 847.3 758.6
663.3 581.5 524.8 484.7 448.7 419.6 401.1 390.7 385.7 383.2
380.4 376.3 367.2 351.6 330.6 303.6 274.5 246.3 215.3 179.2
139.4 97.1 64.5 37.9 16 3.4 0
853.5 898.9 938.1 960.4 963.8 942.2 893.3 820.9 738.8 654.9
593.1 549 511 480.7 458.4 442.4 428.6 417.4 407.6 396.7
392.3 388.8 381.3 362.2 339.3 316.8 293.6 267.9 240.3 211.8
179.5 141.6 94.3 59.2 27.9 9.4 0
853.5 906.5 943.4 958.2 944.4 897.1 827.2 746 672.1 618.2
584.1 550.5 524.2 502.3 479.1 450.9 413.9 386.7 371 357.2
336.5 326.5 325.6 324.6 322.4 317.7 308.6 295.5 278.6 256.6
229.4 192.7 149.1 104 54.5 14.7 0
853.5 910.5 946.6 950.3 921.5 862 781.5 710 652.4 618.8
594.1 571.2 548.3 517.9 471.3 426.4 384.5 351.6 314.3 293.6
288.3 282 275.1 269.8 267.9 266.3 261 251.9 238.4 222.2
203 181.4 148.8 117.8 78.3 23.5 0
853.5 911.8 947.2 947.2 910.9 839.7 761.4 690.3 648.3 627.9
611.9 598.2 575.3 529.8 466.6 408 361 313.6 287.3 274.5
261 244.7 232.5 228.7 226.5 220.6 209.9 197.1 181.7 166.1
151.7 153.8 116.6 78.6 58.6 33.5 0
853.5 916.8 948.8 944.4 900.5 823.8 743.9 680.9 650.5 634.5
624.8 616 591.3 534.5 464 398.9 348.1 309.6 303.9 298.6
277 245.7 228.1 221.5 214.3 199.6 188.9 175.8 161.4 148.5
149.1 123.1 83.7 53 38.2 19.7 0
853.5 919.6 951.3 945 897.4 820 742 683.7 649.5 636.1
628.2 620.4 595 537.1 466.6 401.1 349.1 313.6 312.7 309.9
288.9 252.2 231.2 222.5 215.3 199.6 188.9 176.7 163.2 147.6
140.7 109.7 73.9 52.6 39.2 19.4 0
